![]() |
MCUXpresso SDK API Reference Manual
Rev 2.14.0
NXP Semiconductors
|
#include <tfa9xxx_parameters.h>
Data Fields | |
| nxpTfaBiquad_t | biquad |
| uint8_t | type |
| float | cutOffFreq |
| float | samplingFreq |
| float | leakage |
Integrator filter input definitions
| nxpTfaBiquad_t nxpTfaIntegratorFilter_t::biquad |
Output results fixed point coeffs
| uint8_t nxpTfaIntegratorFilter_t::type |
Butterworth filter type: high or low pass
| float nxpTfaIntegratorFilter_t::cutOffFreq |
cut off frequency in Hertz; range: [100.0 4000.0]
| float nxpTfaIntegratorFilter_t::samplingFreq |
sampling frequency in Hertz
| float nxpTfaIntegratorFilter_t::leakage |
leakage factor; range [0.0 1.0]